How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BD: | 5.88 |
| T: | 1.75 | P: | 3.69 in |
| AB: | 6.38 | BF: | 0.41 |
| AA: | 14 | H: | 0.53 in |
| AF: | 0.38 | LQ: | 6.45 in |
| AG: | 8.5 | I: | 6.1 in |
| AE2: | 0.63 | AJ: | 5.88 |
| G: | 3.26 | AK: | 4.5 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | V: | 2.75 in |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 15.5 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Bore Code: | 28 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output RPM: | 339 | Output Diameter (in): | 1.75 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

