How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 4.5 |
| G: | 3.26 | I: | 6.1 in |
| H: | 0.53 in | P: | 3.69 in |
| T: | 1.75 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AJ: | 5.88 |
| BF: | 0.41 | LQ: | 6.45 in |
| LL: | 4.25 in | BD: | 5.88 |
| AG: | 8.5 | AA: | 14 |
| BE: | 0.38 in | AB: | 6.38 |
| AF: | 0.38 | AE2: | 0.63 |
Technical Specifications
| Model Code: | 42YF | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.75 in | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output RPM: | 339 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 15.5 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

