How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | T: | 1.75 |
| D: | 4.5 | LL: | 4.25 in |
| I: | 6.1 in | AJ: | 5.88 |
| AA: | 14 | P: | 3.69 in |
| AE2: | 0.63 | G: | 3.26 |
| V: | 2.75 in | AG: | 8.5 |
| BE: | 0.38 in | BF: | 0.41 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| BD: | 5.88 | AB: | 6.38 |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Output RPM: | 339 | Bore Code: | 28 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 15.5 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

