How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| P: | 3.69 in | BD: | 5.88 |
| LQ: | 6.45 in | AE2: | 0.63 |
| BF: | 0.41 | T: | 1.75 |
| I: | 6.1 in | H: | 0.53 in |
| G: | 3.26 | BE: | 0.38 in |
| AB: | 6.38 | V: | 2.75 in |
| AG: | 8.5 | AF: | 0.38 |
| AA: | 14 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.39 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 28 | Ratio: | 50:1 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

