How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BF: | 0.41 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | BE: | 0.38 in |
| D: | 4.5 | AB: | 6.38 |
| AG: | 8.5 | AJ: | 5.88 |
| AE2: | 0.63 | T: | 1.75 |
| G: | 3.26 | I: | 6.1 in |
| H: | 0.53 in | AF: | 0.38 |
| AK: | 4.5 | LQ: | 6.45 in |
| LL: | 4.25 in | V: | 2.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 50:1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.39 | Model Code: | 42YF |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.75 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

