How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AE2: | 0.63 | I: | 6.1 in |
| LQ: | 6.45 in | AF: | 0.38 |
| LL: | 4.25 in | AG: | 8.5 |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 1.75 | AK: | 4.5 |
| AB: | 6.38 | P: | 3.69 in |
| BD: | 5.88 | G: | 3.26 |
| AJ: | 5.88 | V: | 2.75 in |
| AA: | 14 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.7 | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 28 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

