How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | BE: | 0.38 in |
| AG: | 8.5 | H: | 0.53 in |
| AK: | 4.5 | T: | 1.75 |
| AA: | 14 | AF: | 0.38 |
| P: | 3.69 in | AE2: | 0.63 |
| V: | 2.75 in | BD: | 5.88 |
| LL: | 4.25 in | AJ: | 5.88 |
| BF: | 0.41 | AB: | 6.38 |
| G: | 3.26 | I: | 6.1 in |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Assembly: | YF-1 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 7.5:1 | Bore Code: | 28 |
| Motor Frame Size: | 140TC | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

