How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | T: | 1.75 |
| I: | 6.1 in | AJ: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
| AK: | 4.5 | G: | 3.26 |
| AB: | 6.38 | AE2: | 0.63 |
| LL: | 4.25 in | AF: | 0.38 |
| D: | 4.5 | AG: | 8.5 |
| LQ: | 6.45 in | P: | 3.69 in |
| V: | 2.75 in | BF: | 0.41 |
| AA: | 14 | BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Bore Code: | 28 | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

