How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AA: | 14 |
| AF: | 0.38 | AG: | 8.5 |
| P: | 3.69 in | LL: | 4.25 in |
| T: | 1.75 | G: | 3.26 |
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 6.45 in | H: | 0.53 in |
| AJ: | 5.88 | V: | 2.75 in |
| BD: | 5.88 | AK: | 4.5 |
| AB: | 6.38 | AE2: | 0.63 |
| I: | 6.1 in | D: | 4.5 |
Technical Specifications
| Assembly: | YF-1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 28 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio: | 80:1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 1.79 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

