How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| AJ: | 7.25 | D: | 4.5 |
| H: | 0.53 in | AB: | 6.38 |
| T: | 1.75 | AF: | 0.38 |
| P: | 3.69 in | AA: | 14 |
| BE1: | 0.5 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| LQ1: | 7.21 in | AK: | 8.5 |
| V: | 2.75 in | AE2: | 0.63 |
| AG: | 8.5 | G: | 3.26 |
Technical Specifications
| Input HP @ 1750 RPM: | 12.9 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 10:1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

