How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AA: | 14 |
| AE2: | 0.63 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| H: | 0.53 in | V: | 2.75 in |
| AJ: | 7.25 | AF: | 0.38 |
| T: | 1.75 | I: | 6.1 in |
| AK: | 8.5 | LQ1: | 7.21 in |
| BD: | 9 | AG: | 8.5 |
| BF: | 0.53 | P: | 3.69 in |
| G: | 3.26 | D: | 4.5 |
Technical Specifications
| Ratio: | 10:1 | Output Diameter (in): | 1.75 in |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 12.9 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 28 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

