How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| AB: | 6.38 | BE1: | 0.5 in |
| T: | 1.75 | AG: | 8.5 |
| AF: | 0.38 | AA: | 14 |
| I: | 6.1 in | D: | 4.5 |
| P: | 3.69 in | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| H: | 0.53 in | BF: | 0.53 |
| V: | 2.75 in | AE2: | 0.63 |
| LL: | 4.25 in | G: | 3.26 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.2 | Model Code: | 42YF |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

