How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 7.21 in |
| G: | 3.26 | H: | 0.53 in |
| BD: | 9 | AE2: | 0.63 |
| BF: | 0.53 | V: | 2.75 in |
| P: | 3.69 in | I: | 6.1 in |
| D: | 4.5 | AB: | 6.38 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| T: | 1.75 | LL: | 4.25 in |
| AF: | 0.38 | AA: | 14 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Center Distance (in): | 4.25 | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 1.2 | Gear Type: | Worm |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

