How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 6.38 |
| G: | 3.26 | V: | 2.75 in |
| LQ1: | 7.21 in | AG: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| H: | 0.53 in | AA: | 14 |
| T: | 1.75 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AK: | 8.5 | LL: | 4.25 in |
| BE1: | 0.5 in | D: | 4.5 |
| P: | 3.69 in | I: | 6.1 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Output RPM: | 117 | Input Bore (C Face): | 1.125 |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 9.3 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 15:1 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

