How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | I: | 6.1 in |
| AE2: | 0.63 | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AK: | 8.5 | AF: | 0.38 |
| T: | 1.75 | LQ1: | 7.21 in |
| AG: | 8.5 | AA: | 14 |
| AJ: | 7.25 | G: | 3.26 |
| V: | 2.75 in | P: | 3.69 in |
| H: | 0.53 in | AB: | 6.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.3 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Bore Code: | 28 |
| Model Code: | 42YF | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

