How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ1: | 7.21 in |
| AG: | 8.5 | LL: | 4.25 in |
| AJ: | 7.25 | AF: | 0.38 |
| AA: | 14 | BD: | 9 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| T: | 1.75 | G: | 3.26 |
| BE1: | 0.5 in | D: | 4.5 |
| V: | 2.75 in | AE2: | 0.63 |
| P: | 3.69 in | BF: | 0.53 |
| AK: | 8.5 | I: | 6.1 in |
Technical Specifications
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Bore Code: | 28 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Model Code: | 42YF |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

