How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | G: | 3.26 |
| AK: | 8.5 | AB: | 6.38 |
| D: | 4.5 | T: | 1.75 |
| P: | 3.69 in | LL: | 4.25 in |
| BD: | 9 | LQ1: | 7.21 in |
| AJ: | 7.25 | AG: | 8.5 |
| AE2: | 0.63 | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AF: | 0.38 | AA: | 14 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
Technical Specifications
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 70 | Assembly: | YF-1 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 6.24 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.75 in | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

