How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AE2: | 0.63 |
| T: | 1.75 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | BD: | 9 |
| AK: | 8.5 | D: | 4.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| V: | 2.75 in | AJ: | 7.25 |
| AA: | 14 | H: | 0.53 in |
| AB: | 6.38 | G: | 3.26 |
| LQ1: | 7.21 in | I: | 6.1 in |
| AG: | 8.5 | AF: | 0.38 |
Technical Specifications
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 5.23 |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 58.3 |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.125 |
| Bore Code: | 28 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

