How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AK: | 8.5 |
| AB: | 6.38 | BE1: | 0.5 in |
| V: | 2.75 in | AJ: | 7.25 |
| D: | 4.5 | BF: | 0.53 |
| T: | 1.75 | AG: | 8.5 |
| H: | 0.53 in | BD: | 9 |
| AE2: | 0.63 | I: | 6.1 in |
| P: | 3.69 in | LQ1: | 7.21 in |
| G: | 3.26 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Service Factor: | 1 | Series Code: | OE |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

