How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 4.5 |
| T: | 1.75 | AB: | 6.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AG: | 8.5 | AF: | 0.38 |
| P: | 3.69 in | LL: | 4.25 in |
| G: | 3.26 | BF: | 0.53 |
| BD: | 9 | V: | 2.75 in |
| H: | 0.53 in | AA: | 14 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| LQ1: | 7.21 in | AE2: | 0.63 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.2 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Bore Code: | 28 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Assembly: | YF-1 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

