How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AE2: | 0.63 |
| H: | 0.53 in | BE1: | 0.5 in |
| LL: | 4.25 in | G: | 3.26 |
| AF: | 0.38 | BD: | 9 |
| P: | 3.69 in | BF: | 0.53 |
| T: | 1.75 | V: | 2.75 in |
| AB: | 6.38 | LQ1: | 7.21 in |
| AK: | 8.5 | AJ: | 7.25 |
| I: | 6.1 in | AA: | 14 |
Technical Specifications
| Bore Code: | 28 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 X 3.00 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.2 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Model Code: | 42YF | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

