How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 2.75 in |
| AB: | 6.38 | G: | 3.26 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | D: | 4.5 |
| AG: | 8.5 | BF: | 0.53 |
| AK: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | P: | 3.69 in |
| T: | 1.75 | AA: | 14 |
| AE2: | 0.63 | I: | 6.1 in |
| LQ1: | 7.21 in | AF: | 0.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Series Code: | OE |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | 42YF |
| Bore Code: | 28 | Output RPM: | 339 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 15.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

