How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BF: | 0.53 |
| AJ: | 7.25 | G: | 3.26 |
| V: | 2.75 in | H: | 0.53 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AB: | 6.38 |
| AF: | 0.38 | LL: | 4.25 in |
| AE2: | 0.63 | LQ1: | 7.21 in |
| I: | 6.1 in | BD: | 9 |
| D: | 4.5 | T: | 1.75 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 15.5 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output RPM: | 339 |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180TC | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

