How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BE1: | 0.5 in |
| BF: | 0.53 | BD: | 9 |
| LL: | 4.25 in | AA: | 14 |
| D: | 4.5 | LQ1: | 7.21 in |
| H: | 0.53 in | G: | 3.26 |
| AF: | 0.38 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| T: | 1.75 | AJ: | 7.25 |
| I: | 6.1 in | AE2: | 0.63 |
| AG: | 8.5 | AB: | 6.38 |
Technical Specifications
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 15.5 | Ratio: | 5:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 339 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

