How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AK: | 8.5 |
| LQ1: | 7.21 in | T: | 1.75 |
| AE2: | 0.63 | AA: | 14 |
| AB: | 6.38 | BE1: | 0.5 in |
| D: | 4.5 | G: | 3.26 |
| H: | 0.53 in | V: | 2.75 in |
| AG: | 8.5 | AF: | 0.38 |
| I: | 6.1 in | BD: | 9 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| P: | 3.69 in | AJ: | 7.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.7 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Bore Code: | 28 |
| Center Distance (in): | 4.25 | Output RPM: | 29.2 |
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

