How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AG: | 8.5 |
| T: | 1.75 | AB: | 6.38 |
| AE2: | 0.63 | H: | 0.53 in |
| LL: | 4.25 in | I: | 6.1 in |
| LQ1: | 7.21 in | BF: | 0.53 |
| BD: | 9 | BE1: | 0.5 in |
| G: | 3.26 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AA: | 14 | AJ: | 7.25 |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.7 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 28 |
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 60:1 | Model Code: | 42YF |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

