How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | V: | 2.75 in |
| AB: | 6.38 | BD: | 9 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AJ: | 7.25 | LL: | 4.25 in |
| AA: | 14 | AK: | 8.5 |
| D: | 4.5 | I: | 6.1 in |
| H: | 0.53 in | LQ1: | 7.21 in |
| BF: | 0.53 | AG: | 8.5 |
| AE2: | 0.63 | T: | 1.75 |
| AF: | 0.38 | BE1: | 0.5 in |
Technical Specifications
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 2.7 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

