How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.63 |
| AB: | 6.38 | P: | 3.69 in |
| AG: | 8.5 | LL: | 4.25 in |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| T: | 1.75 | BE1: | 0.5 in |
| H: | 0.53 in | BD: | 9 |
| I: | 6.1 in | AF: | 0.38 |
| V: | 2.75 in | BF: | 0.53 |
| AK: | 8.5 | AA: | 14 |
| D: | 4.5 | G: | 3.26 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Bore Code: | 28 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 14.1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

