How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | I: | 6.1 in |
| AF: | 0.38 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| H: | 0.53 in | LL: | 4.25 in |
| BD: | 9 | AG: | 8.5 |
| BE1: | 0.5 in | AA: | 14 |
| LQ1: | 7.21 in | G: | 3.26 |
| BF: | 0.53 | T: | 1.75 |
| AE2: | 0.63 | D: | 4.5 |
| AK: | 8.5 | AB: | 6.38 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 233 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.1 |
| Model Code: | 42YF | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

