How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 7.21 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE2: | 0.63 | P: | 3.69 in |
| AF: | 0.38 | I: | 6.1 in |
| AK: | 8.5 | T: | 1.75 |
| AG: | 8.5 | H: | 0.53 in |
| V: | 2.75 in | D: | 4.5 |
| AB: | 6.38 | BF: | 0.53 |
| G: | 3.26 | AA: | 14 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 14.1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 233 | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Model Code: | 42YF |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

