How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | I: | 6.1 in |
| AJ: | 7.25 | H: | 0.53 in |
| V: | 2.75 in | T: | 1.75 |
| G: | 3.26 | BE1: | 0.5 in |
| LL: | 4.25 in | AF: | 0.38 |
| BD: | 9 | AG: | 8.5 |
| AA: | 14 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| D: | 4.5 | LQ1: | 7.21 in |
| AB: | 6.38 | AK: | 8.5 |
Technical Specifications
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.75 in | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Bore Code: | 28 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

