How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 8.5 |
| BD: | 9 | AA: | 14 |
| AB: | 6.38 | I: | 6.1 in |
| AE2: | 0.63 | V: | 2.75 in |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | G: | 3.26 |
| LL: | 4.25 in | P: | 3.69 in |
| H: | 0.53 in | D: | 4.5 |
| BF: | 0.53 | AF: | 0.38 |
| AK: | 8.5 | T: | 1.75 |
Technical Specifications
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 12.9 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

