How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | I: | 6.1 in |
| T: | 1.75 | LQ1: | 7.21 in |
| AK: | 8.5 | P: | 3.69 in |
| AA: | 14 | V: | 2.75 in |
| AE2: | 0.63 | D: | 4.5 |
| AF: | 0.38 | BF: | 0.53 |
| AG: | 8.5 | H: | 0.53 in |
| BE1: | 0.5 in | G: | 3.26 |
| BD: | 9 | LL: | 4.25 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.375 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 12.9 | Output Diameter (in): | 1.75 in |
| Output RPM: | 175 | Model Code: | 42YF |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

