How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AK: | 8.5 |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| AB: | 6.38 | LL: | 4.25 in |
| G: | 3.26 | AG: | 8.5 |
| AJ: | 7.25 | V: | 2.75 in |
| P: | 3.69 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | T: | 1.75 |
| BF: | 0.53 | AF: | 0.38 |
| AA: | 14 | AE2: | 0.63 |
| BD: | 9 | I: | 6.1 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Model Code: | 42YF | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 12.9 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Ratio: | 10:1 | Output RPM: | 175 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

