How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AF: | 0.38 |
| AG: | 8.5 | BE1: | 0.5 in |
| T: | 1.75 | AB: | 6.38 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | BD: | 9 |
| AE2: | 0.63 | I: | 6.1 in |
| P: | 3.69 in | LL: | 4.25 in |
| AK: | 8.5 | LQ1: | 7.21 in |
| G: | 3.26 | D: | 4.5 |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 9.3 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

