How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AB: | 6.38 |
| G: | 3.26 | V: | 2.75 in |
| LL: | 4.25 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| T: | 1.75 | BE1: | 0.5 in |
| AF: | 0.38 | AK: | 8.5 |
| P: | 3.69 in | AA: | 14 |
| BD: | 9 | AG: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| I: | 6.1 in | AE2: | 0.63 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output RPM: | 117 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 9.3 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

