How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| AB: | 6.38 | P: | 3.69 in |
| LQ1: | 7.21 in | BD: | 9 |
| AE2: | 0.63 | I: | 6.1 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | G: | 3.26 |
| D: | 4.5 | AG: | 8.5 |
| V: | 2.75 in | AA: | 14 |
| T: | 1.75 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Assembly: | YF-1 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 42YF | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.59 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

