How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| AA: | 14 | V: | 2.75 in |
| LQ1: | 7.21 in | LL: | 4.25 in |
| AE2: | 0.63 | BF: | 0.53 |
| I: | 6.1 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| P: | 3.69 in | BD: | 9 |
| D: | 4.5 | AG: | 8.5 |
| AB: | 6.38 | T: | 1.75 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Ratio: | 20:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 7.59 | Ratio Range: | 20:1 |
| Motor Frame Size: | 210TC | Assembly: | YF-1 |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

