How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | LL: | 4.25 in |
| H: | 0.53 in | AF: | 0.38 |
| AB: | 6.38 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| I: | 6.1 in | LQ1: | 7.21 in |
| AA: | 14 | AE2: | 0.63 |
| BD: | 9 | D: | 4.5 |
| G: | 3.26 | BE1: | 0.5 in |
| V: | 2.75 in | AK: | 8.5 |
| AG: | 8.5 | P: | 3.69 in |
Technical Specifications
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Gear Type: | Worm | Model Code: | 42YF |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 7.59 | Ratio Range: | 20:1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

