How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| V: | 2.75 in | H: | 0.53 in |
| T: | 1.75 | D: | 4.5 |
| AE2: | 0.63 | AG: | 8.5 |
| LQ1: | 7.21 in | AK: | 8.5 |
| AA: | 14 | G: | 3.26 |
| I: | 6.1 in | AF: | 0.38 |
| BE1: | 0.5 in | AB: | 6.38 |
| BD: | 9 | P: | 3.69 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 42YF | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 6.24 |
| Service Factor: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Bore Code: | 28 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

