How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.63 |
| P: | 3.69 in | D: | 4.5 |
| V: | 2.75 in | BF: | 0.53 |
| AF: | 0.38 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| I: | 6.1 in | AJ: | 7.25 |
| AB: | 6.38 | AA: | 14 |
| LL: | 4.25 in | AK: | 8.5 |
| BD: | 9 | G: | 3.26 |
| T: | 1.75 | AG: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Bore Code: | 28 |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.23 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.75 in |
| Motor Frame Size: | 210TC | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

