How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 6.38 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| T: | 1.75 | P: | 3.69 in |
| LQ1: | 7.21 in | LL: | 4.25 in |
| AE2: | 0.63 | D: | 4.5 |
| AJ: | 7.25 | AG: | 8.5 |
| AA: | 14 | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| H: | 0.53 in | I: | 6.1 in |
| G: | 3.26 | V: | 2.75 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Bore Code: | 28 | Input HP @ 1750 RPM: | 5.23 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.75 in | Output RPM: | 58.3 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Center Distance (in): | 4.25 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

