How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BD: | 9 |
| AA: | 14 | G: | 3.26 |
| BF: | 0.53 | T: | 1.75 |
| H: | 0.53 in | LL: | 4.25 in |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| AF: | 0.38 | P: | 3.69 in |
| D: | 4.5 | AK: | 8.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AJ: | 7.25 |
| AG: | 8.5 | AB: | 6.38 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 5.23 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Model Code: | 42YF | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

