How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| I: | 6.1 in | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| P: | 3.69 in | H: | 0.53 in |
| AF: | 0.38 | LQ1: | 7.21 in |
| AB: | 6.38 | T: | 1.75 |
| LL: | 4.25 in | G: | 3.26 |
| AE2: | 0.63 | V: | 2.75 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | D: | 4.5 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Motor Frame Size: | 210TC |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Input Bore (C Face): | 1.375 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

