How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BE1: | 0.5 in |
| BF: | 0.53 | T: | 1.75 |
| AA: | 14 | H: | 0.53 in |
| AE2: | 0.63 | AB: | 6.38 |
| P: | 3.69 in | LL: | 4.25 in |
| I: | 6.1 in | D: | 4.5 |
| AJ: | 7.25 | AG: | 8.5 |
| LQ1: | 7.21 in | AK: | 8.5 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | BD: | 9 |
Technical Specifications
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 4.2 | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

