How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AF: | 0.38 |
| AJ: | 7.25 | I: | 6.1 in |
| AE2: | 0.63 | BF: | 0.53 |
| AG: | 8.5 | T: | 1.75 |
| LQ1: | 7.21 in | H: | 0.53 in |
| V: | 2.75 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | G: | 3.26 |
| AB: | 6.38 | AA: | 14 |
Technical Specifications
| Assembly: | YF-1 | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.2 |
| Center Distance (in): | 4.25 | Ratio: | 40:1 |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

