How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 3.69 in |
| T: | 1.75 | V: | 2.75 in |
| D: | 4.5 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AK: | 8.5 | BD: | 9 |
| LQ1: | 7.21 in | AE2: | 0.63 |
| LL: | 4.25 in | G: | 3.26 |
| BE1: | 0.5 in | AA: | 14 |
| H: | 0.53 in | I: | 6.1 in |
| AG: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 15.5 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Series Code: | OE | Model Code: | 42YF |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Bore Code: | 28 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 5:1 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

