How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BF: | 0.53 |
| AJ: | 7.25 | P: | 3.69 in |
| V: | 2.75 in | BD: | 9 |
| AB: | 6.38 | AG: | 8.5 |
| D: | 4.5 | LQ1: | 7.21 in |
| AF: | 0.38 | H: | 0.53 in |
| I: | 6.1 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | T: | 1.75 |
| LL: | 4.25 in | BE1: | 0.5 in |
| AA: | 14 | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 15.5 |
| Output RPM: | 339 | Output Diameter (in): | 1.75 in |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Assembly: | YF-1 | Ratio: | 5:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

