How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.75 |
| AK: | 8.5 | AG: | 8.5 |
| LL: | 4.25 in | LQ1: | 7.21 in |
| AF: | 0.38 | I: | 6.1 in |
| AB: | 6.38 | H: | 0.53 in |
| D: | 4.5 | BE1: | 0.5 in |
| BF: | 0.53 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| G: | 3.26 | P: | 3.69 in |
| AE2: | 0.63 | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 15.5 |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Assembly: | YF-1 | Ratio Range: | 5:1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output RPM: | 339 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

