How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| I: | 6.1 in | V: | 2.75 in |
| T: | 1.75 | LQ1: | 7.21 in |
| AJ: | 7.25 | AA: | 14 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AB: | 6.38 |
| P: | 3.69 in | AF: | 0.38 |
| BE1: | 0.5 in | LL: | 4.25 in |
| D: | 4.5 | BD: | 9 |
| AG: | 8.5 | AE2: | 0.63 |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Bore Code: | 28 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 15.5 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Output RPM: | 339 |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

